Image Not Available

Yutaki-S heat pump is the ideal solution for both new build and renovation projects with exceptional performance for heating and domestic hot water. The indoor unit of YUTAKI S is designed for space heating, in wall-mounted installation. It is convenient for new installations with low capacity requirements (Well isolated installations, high efficiency radiators...).

RWM 2.0NE

0% off

Indoor hydronic module for Heating and cooling

Classical ATW heat pump

Features

  • Large capacity output range (from 5 to 24 kW).
  • Heating only or Heating & Cooling.
  • Heating only or Heating and Domestic Hot Water.
  • Single or 3 phase. Residential or commercial.
  • New build or refurbishment.

Power supply1 / 230 / 50 Ph / V / Hz

Sound power37 dB(A)

Pipe diameter (Liquid - Gas)1/4 - 5/8 inches

Heating range outdoor-15~25 °C

Heating range water20~55 °C

Cooling range outdoor10~46 °C

Cooling range water5~22 °C

Net Weight: 45kg

Product Dimension:Width 450 mmLength275 mmHeight712 mm

:
Working Days
:


Document TypeLanguage
English(EUR)
Last Update DatePreviewDownloadsCopy Link
Yutaki S, Catalog Page
EN 2016

0%