Image Not Available

Facility Explorer® FX80 Supervisory Controller

FX80 Supervisory Controller & Licenses

The FX80 Supervisory Controller is a web-based supervisory-class controller in the Facility Explorer® product family. The FX80 controller manages networks of field controllers using open communication protocols, such as BACnet®, LonWorks®, and N2 protocols. The FX80 controller supports a full set of building automation features, such as scheduling, alarming, historical data collection and management, data sharing, energy management, totalization, customized control routines, tagging, templates, search, and hierarchies, which are specifically designed for commercial facilities.

In addition, the FX80 controller's hardware and software design is modular, so you can plug in accessories, such as communications option modules, if needed. The device and point licensing options allow you to select the device and point capacity most appropriate for the size of your facility and those options best needed to control it. And, in many cases, future expansions do not require the replacement of hardware.

Each FX80 controller includes a graphical system user interface with an HTML5 web profile, a configuration tool that you can access with the web browser, and robust security. Remote access is easily achieved using a wired or wireless connection from the Internet or intranet. Multiple users can concurrently connect to the FX80 controller. You can manage security and presentation preferences through user profiles, login IDs, and passwords. The FX80 Supervisory Controller is a compact DIN rail mountable controller with the capability for remote external input and output points.

Features

  • Web-Based User Interface
  • Adoption of Industry Standard Communication Protocols
  • Small, Compact and Modular design

Products List106 items

Product CodeDescription
FX80 Supervisory Controller, Wi-Fi enabled, micro Secure Digital (SD) card, licensing required and purchased separately.
FX80 Supervisory Controller and micro Secure Digital (SD) card, licensing required and purchased separately, disabled WLAN
FX80 Supervisory Controller and micro Secure Digital (SD) card, licensing required and purchased separately, disabled WLAN
Core device license enabling 5 field devices, 250 points for one FX80, initial purchase
Core device license enabling 10 field devices, 500 points for one FX80, initial purchase
FX80 Supervisory Controller core license, 1250 points
Core device license enabling 25 field devices, 1,250 points for one FX80, initial purchase
FX80 Supervisory Controller core license, 5000 points
Core device license enabling 100 field devices, 5,000 points for one FX80, initial purchase
FX80 Supervisory Controller core license, 100 points
FX80 Supervisory Controller core license, 10000 points
Core device license enabling 200 field devices, 10000 points for one FX80, initial purchase
FX80 Supervisory Controller core license, 250 points
FX80 Supervisory Controller core license, 500 points
Core device license enabling Demo capabilities, including 500 field devices, 25,000 points for one FX80. Enables all features needed to engineer and demonstrate FX80 Supervisory Controller stations. Intended for installing contractors. Requires annual support fee. Expires yearly. Software Maintenance is not required for the FX-SC8CLDEMO-0. The existing annual support and renewal fee covers this.
FX80 Supervisory Controller demo license, 500 field devices, 25,000 points. Enables all features needed to engineer and demonstrate FX Supervisory Controllers stations. Intended for installing contractors. Requires annual support fee. Expires yearly
License enabling 1-Year Software Maintenance for one FX80 with 5–9 field devices, initial purchase
License enabling 1-Year Software Maintenance for one FX80 with 5–9 field devices, after initial purchase
License enabling 3-Year Software Maintenance for one FX80 with 5–9 field devices, initial purchase
License enabling 3-Year Software Maintenance for one FX80 with 5–9 field devices, after initial purchase
License enabling 5-Year Software Maintenance for one FX80 with 5–9 field devices, initial purchase New Unit
License enabling 5-Year Software Maintenance for one FX80 with 5–9 field devices, after initial purchase
License enabling 1-Year Software Maintenance for one FX80 with 10–24 field devices, initial purchase
License enabling 1-Year Software Maintenance for one FX80 with 10–24 field devices, after initial purchase
License enabling 3-Year Software Maintenance for one FX80 with 10–24 field devices, initial purchase

0%