Image Not Available

FX14 Supervisory Software

FX14 Server & Licenses

The Facility Explorer® (FX) Server software expands the capabilities of one or more FX Supervisory Controllers, in addition to managing IP field devices directly. The FX Server collects, stores, and provides access to large amounts of information (such as alarms, events, and histories) sourced from one or more FX Supervisory Controllers. The FX Server also coordinates the integration of multiple FX Supervisory Controllers networked together on a single project by providing network-wide automation and coordination, such as master scheduling, system-wide database management, and integration with enterprise software applications and from IP field devices.

The FX Server includes a graphical user interface and configuration tool you can access with a web browser. Multiple users can concurrently connect to the FX Server. User security and presentation preferences are managed through user profiles, login IDs, and passwords. Remote access is easily achieved from an intranet, WAN, LAN, and Internet connection.

Features

  • Web-based user interface
  • Powerful security
  • Centralized enterprise‑wide information
  • Large storage repository for alarms, events, and histories

Products List93 items

Product CodeDescription
Unlicensed FX supervisory software delivered on DVD
FX14 Supervisory controller software maintenance. License enabling 1 year of 14.x software maintenance for FX30E
FX14 Supervisory controller software maintenance. License enabling 3 years of 14.x software maintenance for FX30E
FX14 Supervisory controller software maintenance. License enabling 3 years of 14.x software maintenance for FX60E
FX14 Server. License enabling FX Server with 0 Niagara network connections. For use with TCP/IP devices
FX14 Server. License enabling initial 1 year of software maintenance for FX Server with 0 Niagara connections
FX14 Server software maintenance. License enabling 1 additional year of software maintenance for FX Server with 0 Niagara network connections
FX14 Server software maintenance. License enabling 3 additional years of software maintenance for FX Server with 0 Niagara network connections
FX14 Server software maintenance. License enabling 5 additional years of software maintenance for FX Server with 0 Niagara network connections
FX14 Server. License enabling FX Server with 1 Niagara network connections
FX14 Server. License enabling initial 1 year of software maintenance for FX Server with 1 Niagara connections
FX14 Server software maintenance. License enabling 1 additional year of software maintenance for FX Server with 1 Niagara network connection
FX14 Server software maintenance. License enabling 3 additional years of software maintenance for FX Server with 1 Niagara network connections
FX14 Server software maintenance. License enabling 5 additional years of software maintenance for FX Server with 1 Niagara network connections

0%