Home : Facility Explorer Field Controllers : FX Programmable Controllers : FX PC Controllers
Image Not Available

FX Programmable Controllers

FX PC Controllers

FX-PC Series Programmable Controllers

The FX-PC Series Programmable Controller family comprises a group of versatile controllers and accessories designed to monitor and operate a wide variety of commercial HVAC equipment and other building systems.

Features

  • Supports peer-to-peer communications
  • Continuous Tuning Adaptive Control provides more efficient controls and reduces level of manual intervention
  • Advanced diagnostics for failure detection, resolution and prevention
  • Field Equipment Controllers have been tested by the BACnet Testing Labs (BTL) and are certified as BACnet Application Specific Controllers
  • PCA models feature an integral real time clock with on-board time schedules, calendars, trends and alarms and are certified as BACnet Advanced Application Controllers (B-AAC)

Products List10 items

Product CodeInputsOutputsSupply Voltage
4 UI + 6 BI2 AO + 2 BO + 2 CO24 VAC
8 UI + 6 BI6 AO + 6 BO24 VAC
6 UI + 2 BI3 BO + 2AO + 4 CO24 VAC
5 UI + 4 BI4 CO + 5 RO24 VAC
24 VAC
2 UI + 1 BI3 BO + 4 CO24 VAC
2 UI + 1 BI3 BO + 4 CO24 VAC
6 UI + 2 BI3 BO + 2AO + 4 CO24 VAC
6 UI + 2 BI3 BO +2 AO + 4 CO24 VAC

0%