Home : EasyIO Supervisory Network Controllers : EasyIO Supervisory Controllers : FS Series
Image Not Available

EasyIO Supervisory Controllers

FS Series

High performance server class controller

The EasyIO-FS-32 is a high performance server class controller with a 1.2 GHz quad core processor, 512 MB RAM and 8 GB flash memory. Its software capabilities are very powerful with HTML5 graphics and multifunctional adapter widgets. The built-in VPN client and server (in development) makes your connectivity safe and unique for BMS controllers.

And of course, the EasyIO-FS-32 has and can do everything you expect from an EasyIO controller: it’s freely and live programmable via CPT Tools, it supports protocols and services such as BACnet, Modbus, Sox, Niagara AX, Niagara 4 (TCOM) and it has a built-in HLTM5 web server.

Features

  • Power
    2 processors, main processor is 1.2 GHz Quad Core
  • Memory/Storage
    8 GB EMMC on board and massive history storage
  • Supports BACnet, Modbus, Niagara AX, Niagara 4 (TCOM) and web services
  • Programmable gain amplifiers
    for all UI channels for higher precision at lower range
  • Nginx Web Server Engine with latest features
  • Built-in VPN client and server

Products List2 items

Product CodeDescription
IP-based Programmable Controller; 12 UI, 6 UO, 2 DO; 20 points
IP Sedona Controller Server Class; 8 UO, 16 UI, 8 DO; built in HTML 5 Graphics, 2 485 ports; 32 points

0%