Home : EasyIO Programmable Controllers : Programmable IP Controllers : FC Series
Image Not Available

Programmable IP Controllers

FC Series

BMS Controllers

The EasyIO FC-series is aimed at affordable canned solutions for stand alone applications, such as Roof Top Units, Fan Coils, AHUs, package units etc. The FC-20 is the first product in the FC-range, designed to complement the 30P and FG-series of awarding winning excellence.
All of the FC-series products are equipped with two RS485 ports and no Ethernet port, for Ethernet applications you can upscale to the 30P or FG series. All FC products are BACnet and Modbus Selectable and can be programmed via the CPT Tool from Online Tools Inc.
The FC-20 has 20 points of I/O and priced to meet most high volume applications and price points. The FC-20 is a microprocessor based controller consisting of 20 inputs/outputs (I/O) to accommodate general and specific applications featuring BACnet MSTP and Modbus RTU communication protocols.

Features

  • Sedona Framework support
    Programmed using CPT Tools
  • BACnet MS/TP Server Functionality Support
  • Modbus RTU Slave Support
  • 12 × Universal Inputs; Digital, Voltage, Current or Resistance
  • 4 × 24 V AC relay Outputs
  • 4 × Analogue Outputs; Voltage or Current
  • DIP Selectable Communication Mode

Products List1 items

Product CodePower SupplyMain ProcessorProtocols Supported
24 VAC +/- 5% or 24 VDC +20% / - 15%24 MHz ARM Cortex-M3BACnet MSTP Server / Modbus RTU (Selectable by DIP Switch)

0%