Home : Room Pressure Monitor : Thin Mount : FMS-2000M
Image Not Available

Thin Mount

FMS-2000M

Room Pressure Monitor -Thin Mount - TRIATEK

The FMS-2000M Critical Environment Monitor is a BACnet® MS/TP differential pressure monitoring solution that displays and measures differential pressure. The monitor also displays temperature, humidity, air flow, air changes and CO2 from the building management system (BMS) for up to four spaces.
The FMS-2000M provides maximum room status awareness with color-coded visual alarms both on screen and with the 360° Safety Halo™ illuminated edge, which allows staff to easily monitor spaces down long corridors. The audible alarm can be muted with one tap to the screen to help reduce audible alarm fatigue. There are two password-protected access levels, one for administrators and one for restricted level users, such as nurses.

Features

  • Parameters - Monitors pressure, temperature, humidity, air flow, air changes and CO2 across four rooms
  • Protocols - BACnet MS/TP communication
  • Lighting - 360˚ Safety Halo illuminated edge helps staff monitor spaces down long corridors
  • Design - Intuitive user interface for fast and easy setup
  • Display - 127 mm diagonal, high definition, 720 pixels by 1280 pixels touch screen display that works with rubber, nitrile and latex gloves
  • Non-volatile memory - Saves user settings in case of a power outage
  • Password protection - Two access levels to prevent unauthorized access
  • Global release - Offers a user interface that is translated to 17 languages
  • Alarms - Visual and audible alarm for pressure

Products List4 items

Product CodePressure RangeAccuracyDisplay dimension (H-W-D)
± 0.2500 in. W.C.± 0.5 % full scale134.62 mm x 88.9 mm x 29.72 mm
± 0.2500 in. W.C.± 0.5 % full scale134.62 mm x 88.9 mm x 29.72 mm
± 0.2500 in. W.C.± 0.5 % full scale134.62 mm x 88.9 mm x 29.72 mm
± 0.2500 in. W.C.± 0.5 % full scale134.62 mm x 88.9 mm x 29.72 mm

0%