Home : Central Monitoring Station : Surface Mount : CMS1655
Image Not Available

Surface Mount

CMS1655

Central Monitoring Station - Surface Mount - TRIATEK

The CMS1655 Central Monitoring Station provides at-a-glance monitoring for up to four rooms or four fume hoods, or a combination of rooms and hoods. The CMS1655 is commonly used at nurses’ stations, or in large laboratories where monitoring multiple spaces is required.
The CMS1655 creates a centralized location for easily accessing critical information like room pressure, isolation mode, exhaust air flow, face velocity, and alarm status of multiple spaces and/or fume hoods. By displaying vital information on a single screen, users are able to make informed decisions more quickly, ensuring their critical spaces are kept safe.
The CMS1655 is protocol-independent but can be connected into any building automation system.
If any monitored parameter is outside its prescribed range, the CMS1655 activates an audible and visual alarm, alerting staff to the alarm condition. It features the patented Safety Halo™ 180° edge lighting, which enables staff to monitor spaces down long corridors with a simple glance. The green, yellow, and red visual alarms also aid in reducing audible alarm fatigue, as the audible alarm can be easily silenced with the tap of a finger.

Features

  • Audible alarm and patented Safety Halo visual alarm
  • Intuitive menus; easy to set up
  • Critical environment-specific design; complies with ANSI/ASHRAE/ASHE standards, US Centers for Disease Control and Prevention (CDC) guidelines, and United States Pharmacopeia (USP) requirements
  • Easy-to-read full color LCD touchscreen
  • Monitor up to four fume hood controllers or room pressure controllers; no additional power is required
  • Stainless steel thin flush mount or plastic surface mount options available
  • Password protected with four access levels to prevent unauthorized access
  • Protocol-independent, can connect to any BAS

Products List1 items

Product Code

0%