Image Not Available

Integrated security management system - supports up to 128 doors. AC2000 Lite offers a complete IP access control solution. Using CEM intelligent IP card readers and CEM’s leading Power over Ethernet access control solution, IT and Security administrators can take improve cost effectiveness by taking advantage of existing Ethernet network infrastructure. AC2000 Lite software incorporates a comprehensive suite of client based applications as well as many powerful web based applications. From a single operator workstation users can seamlessly perform all system tasks including central alarm monitoring, sophisticated ID badging, visitor management and much more.

SYS/650/128

0% off

AC2000 Lite System Server - Dell Server (128 Door Licence)

The AC2000 Lite System Server is the central component of the AC2000 Lite security management system that can support up to 128 doors (256 readers IN/OUT). A server unit with Linux operating system, the AC2000 Lite System Server provides Ethernet connectivity to a range of CEM Ethernet readers and controllers including the S610e reader, EtherProx reader and the DCM 300 intelligent two-door controller. The number of readers and workstations that can be added to the AC2000 Lite System Server is controlled by license codes. As standard, the System Server provides support for up to 64 readers and one workstation. Should client requirements exceed this standard, the Server can be upgraded to support 128 doors and up to 5 workstations. The upgrade can be performed on site instantly by entering a valid license code resulting in minimal disruption to the system operation.

DescriptionAC2000 Lite System Server - Dell Server

Licenses128 Door Licence

:
Working Days
:

0%