Image Not Available

The FX-PC Series Programmable Controller family comprises a group of versatile controllers and accessories designed to monitor and operate a wide variety of commercial HVAC equipment and other building systems.

FX-PCG1611-1

0% off

FX PC Controllers

10-point General Purpose Programmable Controller with 2 UI, 1 BI, 3 BO, and 4 CO

Features

  • Supports peer-to-peer communications
  • Continuous Tuning Adaptive Control provides more efficient controls and reduces level of manual intervention
  • Advanced diagnostics for failure detection, resolution and prevention
  • Field Equipment Controllers have been tested by the BACnet Testing Labs (BTL) and are certified as BACnet Application Specific Controllers
  • PCA models feature an integral real time clock with on-board time schedules, calendars, trends and alarms and are certified as BACnet Advanced Application Controllers (B-AAC)

Inputs2 UI + 1 BI

Outputs3 BO + 4 CO

Supply Voltage24 VAC

Net Weight: 0.4kg

Product Dimension:Width 164 mmLength53 mmHeight150 mm

:
Working Days
:


Document TypeLanguage
English(EUR)
Last Update DatePreviewDownloadsCopy Link
FX-DIS Local Controller Display_1900674
EN 06 2017
FX-PCA Advanced Application Programmable Controller_1900818
EN 03 2019
FX-PCG General Purpose Programmable Controllers_1900670
EN 03 2019
PCA Advanced Application Programmable Controllers_1901069
EN 03 2019
FX-DIS European Catalog Page
EN 2021
FX-PCA European Catalog Page
EN 2021
FX-PCG European Catalog Page
EN 2021
PCA European Catalog Page
EN 2021
FX Programmable Controllers
EN 02 2020
FX-PC Series Programmable Controllers_12011657
EN 11 2020
FX-DIS Local Controller Display_12011667
EN 03 2019
FX-PC Series Programmable Controllers and Related Products_12011657
EN 03 2019
FX-PC Series N2 Programmable Controllers and Related Products_12011809
EN 03 2019
FX-DIS1710_24-10240-17
EN 03 2019
FX-PCA2611-0_24-10143-403
EN 03 2019
FX-PCA2612-1_24-10143-268
EN 03 2019
FX-PCA2612-2_24-10143-586
EN 03 2019
FX-PCA3611_24-10143-616
EN 03 2019
FX-PCG16_24-10143-152
EN 03 2019
FX-PCG26_24-10143-160
EN 03 2019
PCA3613 Advanced Application Programmable Controller_24-10143-1175
EN 11 2020
PCA2513 Advanced Application Programmable Controller_24-10143-1167
EN 11 2020
FX-PCA4911 Advanced Application Controller_24-10143-01531
EN 11 2020

0%